5580, Read failure EEPROM Pcb ID %u
A error by reading data from the eeprom happened by the initialization.
This error by initializing operating time is deactivated by following firmware:
- v1.01 b0002
- v1.01 b0001
- v0.32 b0004
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5580 |
21888 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled |
A reset is not possible. The PSM detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
An internal hard- or software failure happened, while reading data from eeprom. |
Switch off the mains voltage and the 24V-supply. Switch on them again. If this error happens repeatedly, please contact your competent Beckhoff office. |