3180, Mains voltage over brake resistor operating voltage
The mains voltage has voltage peaks, which makes that the brake chopper gets switched on.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3180 |
12672 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Relays are disabled |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Voltage peaks occur by the mains voltage. |
Analize the mains supply and make, that the voltage peaks do not happen. |
The parametrization of DC link max voltage (0x8000:01) is too low. |
Check your application and parametrize the DC link max voltage higher, if necessary. In this case the switchOn threshold voltage (0x9006:0C) of the brake chopper should has been changed. |