3130, Phase failure
One phase is failed by 3-phase-supply.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3130 |
12592 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
NC-Handling order |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
The mains voltage supply is faulty. |
Analyze the mains voltage supply and resolve the problem. |
You use the power supply module in a one-phase-mains but it is parametrized for three phases. And the module has not recognized the mains type properly. |
Check the parameter Mains type (0x8000:04) and correct its value. Switch on again the mains voltage. |
The mains voltage supply is disturbed over and over. |
Activate a filter, which effects, that the phase monitoring waits longer, until this error is set. |