2380, Peak over current (device output side)
The demanded current from axis system overloads the power supply module. This happens when a current of two times the nominal current is requested for longer than 5s.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
2380 |
9088 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
Generative brake ramp order to the axis |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Your applikation is so designed, that this exceeds the maximal allowed current. |
Analize your application and make that this overcurrent does not happen. E.g. make that not so many motors accelerate with so much current at once. Or use a bigger power supply module. |