5583, Missing device ids in eeprom. Operating time counter: UU s., Entry counter: UU
By the initialization the device ids could not be found in eeprom.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
5583 |
21891 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled |
A reset is not possible. The PSM detected a fatal hard- or software error. |
Possible Causes |
Solutions |
---|---|
A internal hard- or software failure happened, while reading data from eeprom. |
Switch off the mains voltage and the 24V-supply. Switch on them again. If this error happens repeatedly, please contact your competent Beckhoff office. |
Device ids are missing in eeprom |
Please contact your competent Beckhoff office. |
Internal: 0x5583, Missing device ids in eeprom. Operating time counter: %u s., Entry counter: %u