4210, Excess temperature device, Operating time counter: UU s., Entry counter: UU
The device temperature exceeds the permitted maximal value of 80,0°C.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
4210 |
16912 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
NC-Handling order |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Your application has produced a thermic overload of the power supply module. |
Analize your application and make, that this thermic overload does not happen. |
Internal: 0x4210, Excess temperature device, Operating time counter: %u s., Entry counter: %u