3181, Wrong mains type. Operating time counter: UU s., Entry counter: UU
The connected mains type (3Ph/AC, 1Ph/AC or DC) does not match with parametrized value of Mains type (0x8000:04).
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3181 |
12673 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
PSM is not ready to operate |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
Mains type (0x8000:04) is parametrized with wrong value. |
Check the parameter Mains type (0x8000:04) and correct its value. |
The mains supply is not connected right. |
Check the mains suppy and connected it right, Switch on the mains voltage again. |
Internal: 0x3181, Wrong mains type. Operating time counter: %u s., Entry counter: %u