3180, Mains voltage over brake resistor operating voltage. Operating time counter: UU s., Entry counter: UU
The mains voltage has voltage peaks, which makes that the brake chopper gets switched on.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
3180 | 12672 |
Class | Type |
Error | Error |
Standard Reaction | Reset |
Relays are disabled | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
Voltage peaks occur by the mains voltage. | Analize the mains supply and make, that the voltage peaks do not happen. |
The parametrization of DC link max voltage (0x8000:01) is too low. | Check your application and parametrize the DC link max voltage higher, if necessary. In this case the switchOn threshold voltage (0x9006:09) of the brake chopper should has been changed. |
Internal: 0x3180, Mains voltage over brake resistor operating voltage. Operating time counter: %u s., Entry counter: %u