3110, Mains over-voltage, Operating time counter: UU s., Entry counter: UU
The actual mains voltage exceeds the parametrized mains voltage (0x8000:06) by more than 20% or by more than the parametrized positive tolerance (0x8000:07), if this higher than 20%.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
3110 |
12560 |
Class |
Type |
---|---|
Error |
Error |
Standard Reaction |
Reset |
---|---|
NC-Handling order |
Execute Reset-Command (Fault reset). |
Possible Causes |
Solutions |
---|---|
The actual mains voltage is too high. |
Look for a allowed mains voltage. |
The positive mains voltage tolerance (0x8000:07) is parametrized too low. |
Correct this parametrized value. |
Internal: 0x3110, Mains over-voltage, Operating time counter: %u s., Entry counter: %u