Object description
In the following you will find information about which CoE objects are involved in the function. The configuration is always dependent on the application and environmental and operational conditions.
With two-channel devices, the Modulo function can be used independently on both channels. The objects of channel B are provided with an offset.
CoE object | Name | Description |
---|---|---|
Channel A 0x607B Channel B 0x687B | Position range limit | This object shall indicate the configured maximal and minimal position range limits. It shall limit the numerical range of the input value. |
Channel A 0x3000:08 Channel B 0x3400:08 | Modulo Data storage | Store modulo remainder cyclic and powersafe. |
Channel A 0x6091 Channel B 0x6891 | Gear ratio | This object shall indicate the configured number of motor shaft revolutions and number of driving shaft revolutions. |