Reversing mode
With the “Reversing sequence” function, you can move your axes between a defined start position and the end position.

- ►Activate “Enable controller”
- ►Enter start position “Target position 1” and target position “Target position 2”
- ►Enter the “Target velocity” and the “Idle time”
Automatic Scope View
You can start reversing mode with an automatic Scope View recording at the same time.

- ►Activate “Trigger start/stop scope”
- ►Activate/deactivate reversing mode with Start/Stop
The following setting options are available:
Term | Explanation |
|---|---|
Target position 1 | Start position of the axis to be moved |
Target position 2 | Target position of the axis to be moved |
Target velocity | Velocity at which your axis moves between the start position and the target position in reversing mode |
Idle time | Waiting time between movements |
Trigger start/stop scope | Start/stop automatic Scope View recording |