Object description
In the following you will find information about which CoE objects are involved in the function. The configuration is always dependent on the application and environmental and operational conditions.
CoE object | Designation | Description |
|---|---|---|
0x3242:0B | Irms actual | Internal current value |
0x3243:0B | Configured channel thermal rated current | This object configures the channel thermal rated current. The value of this object depends on the 'Configured channel rated current' (0x3243:01) and on the configuration of the optional other channel. |
0x3242:0D | I2 Channel | Internal current value |
0x3242:0C
| Thermal channel utilization | This object contains the actual thermal IGBT utilization. |
0x3243:01 | configured channel rated current | This object configures the channel rated current. The range of this object depends on 'Channel rated current' (0x3243:03) and the on the configuration of the optional other channel. The summation is limited. |
0x3243:03 | Channel rated current | This read only object indicates the maximal channel rated current. This value dependents on the mains voltage and the PWM frequency. |
0x3243:04 | Channel Peak Current | This read only object indicates the maximal channel peak current. This value dependents on the mains voltage and the PWM frequency. |