Two-channel devices

For two-channel devices, the system checks whether the configuration is valid. Here, the "configured channel Rated current" of one channel may be increased if the current of the other channel is decreased accordingly. The AX8206 is designed as a two-channel 6 A device. However, 8 A can be used permanently on one channel and 4 A on the second channel. The maximum total device current of 12 A is thus reached but not exceeded. This means that motors with different current intensities can be combined. The device specifications must be observed.