Object description
In the following you will find information about which CoE objects are involved in the function. The configuration is always dependent on the application and environmental and operational conditions.
CoE object | Designation | Description |
|---|---|---|
0x32CE
| Commutation offset command parameters | This object contains parameters for commutation offset command. |
0x32CE:01 | Static current vector: method | This object configures the static current vector method. |
0x32CE:02 | Static current vector: Current level | This object configures the static current vector current level in percent based on the motor standstill current (0x6075). |
0x32CE:03 | Static current vector: Current slope | This object configures the static current vector current slope in percent per ms based on the motor standstill current (0x6075). |
0x32CE:04 | 32CE:04 Static current vector: Duration | This object configures the time the constant current vector is applied before the commutation offset is calculated. |
0x32CE:05 | Static current vector: Initial moving distance per pole pair | This object configures the static current vector moving distance per pole pair before commutation offset calibration. |
0x32CE:06 | Static current vector: Test sequence moving distance per pole pair | This object configures the static current vector moving distance per pole pair for the test movement. |
0x32CE:07 | Static current vector: Velocity per pole pair | This object configures the static current vector velocity per pole pair for the test movement. |
0x32C00:16 | Commutation offset source | This object configures the memory source of the "Offset position actual value". |
0x32C1:0B | Actual commutation offset | This object displays the actual motor commutation offset. Beckhoff motors use the default value (0°). |
0x32C1:0C | Is commutation offset valid | This object displays if the actual motor commutation offset is valid. |
0x32C1:0E | Commutation offset | This object configures the motor commutation offset. Beckhoff motors use the default value (0°). |