2-channel axis module AX8206
AX8206 (6 A)
Electrical data | Dual-axis module 6 A |
|---|---|
AX8206-0000 | |
Rated output current [A] | Per channel: 6 |
Current resolution [Inc/A] | 1158.5 |
24 V current consumption without holding brake [mA] | 570 |
Maximum current brake output [A] | 1 |
Basic power loss and power-dependent power loss | |
Basic power loss [W] | 12 |
Power-dependent power loss at | 9 |
Power-dependent power loss at | 11 |
Power-dependent power loss at | 12.5 |
Example for AX8206: With a rated output current of 10 A at 400 V, the total power dissipation is 12 W + (10 A x 11 W/A) = 122 W | |
DC link | |
Voltage range [V DC] | 0…848 |
Capacitance [µF] | 135 |
Output current at 400 V AC mains connection voltage | |
Rated output current [A] | Per channel: 6 |
Maximum rated output current [A] | 8 / 4 Up to FW 1.02: 6 / - |
Maximum rated output current [A] | 8 / 4 |
Rated output current as total device current [A]; 8 /16 kHz | 12 / 5.3 |
Peak output current [A] Irms for maximum | 20 / 10 Up to FW 1.02: 14 / - |
Peak output current [A] Irms for maximum | 20 / 10 |
Peak output current Irms for maximum | 28 / 14 |
Output current at 480 V AC mains connection voltage | |
Rated output current [A] | Per channel: 6 |
Maximum rated output current [A] | 8 / 4 Up to FW 1.02: 6 / - |
Maximum rated output current [A] | 8 / 4 |
Rated output current as total device current [A]; 8/16 kHz | 12 / 5.3 |
Peak output current [A] Irms for maximum | 18 / 9 Up to FW 1.02: 14 / - |
Peak output current [A] Irms for maximum | 18 / 9 |
Peak output current Irms for maximum | 28 / 14 |
Output frequency | |
limited output frequency of the standard version [Hz] | 0…599 |
Output frequency of the dual-use version | 0…1600 |
Mechanical data | Dual-axis module 6 A |
|---|---|
AX8206-0000 | |
Width [mm] | 60 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 2 |