1-channel axis modules AX8108, AX8118, AX8128
AX8108 (8 A)
Electrical data | Single-axis module 8 A |
|---|---|
AX8108-0000 | |
Rated output current [A]; 8/16 kHz | 8 / 4 |
Current resolution [Inc/A] | 1158.5 |
24 V current consumption without holding brake [mA] | 500 |
Maximum current brake output [A] | 1 |
Basic power loss and power-dependent power loss | |
Basic power loss [W] | 12 |
Power-dependent power loss at | 9 |
Power-dependent power loss at | 11 |
Power-dependent power loss at | 12.5 |
Example for AX8108: With a rated output current of 5 A at 400 V, the total power dissipation is 12 W + (5 A x 11 W/A) = 67 W | |
DC link | |
Voltage range [V DC] | 0…848 |
Capacitance [µF] | 135 |
Output current at 400 V AC mains connection voltage | |
Rated output current [A]; 8/16 kHz | 8 / 4 |
Peak output current [A] Irms for maximum | 20 / 10 |
Output current at 480 V AC mains connection voltage | |
Rated output current [A]; 8/16 kHz | 8 / 4 |
Peak output current [A] Irms for maximum | 18 / 9 |
Output frequency | |
Output frequency of the limited standard version [Hz] | 0…599 |
Output frequency of the dual-use version [Hz] | 0…1600 |
Mechanical data | Single-axis module 8 A |
|---|---|
AX8108-0000 | |
Width [mm] | 60 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 2 |
AX8118 (18 A)
Electrical data | Single-axis module 18 A |
|---|---|
AX8118-0000 | |
Rated output current [A]; 8/16 kHz | 18 / 9 |
Current resolution [Inc/A] | 289.6 |
24 V current consumption without holding brake [mA] | 530 |
Maximum current brake output [A] | 2 |
Basic power loss and power-dependent power loss | |
Basic power loss [W] | 12 |
Power-dependent power loss at | 8 |
Power-dependent power loss at | 10 |
Power-dependent power loss at | 11 |
Example for AX8118: With a rated output current of 10 A at 400 V, the total power dissipation is 12 W + (10 A x 10 W/A) = 112 W | |
DC link | |
Voltage range [V DC] | 0…848 |
Capacitance [µF] | 405 |
Output current at 400 V AC mains connection voltage | |
Rated output current [A]; 8/16 kHz | 18 / 9 |
Peak output current [A] Irms for maximum | 40 / 20 |
Output current at 480 V AC mains connection voltage | |
Rated output current [A]; 8/16 kHz | 18 / 9 |
Peak output current [A] Irms for maximum | 36 / 18 |
Output frequency | |
Output frequency of the limited standard version [Hz] | 0…599 |
Output frequency of the dual-use version [Hz] | 0…1600 |
Mechanical data | Single-axis module 18 A |
|---|---|
AX8118-0000 | |
Width [mm] | 90 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 2.5 |
AX8128 (28 A)
Electrical data | Single-axis module 28 A |
|---|---|
AX8128-0000 | |
Rated output current [A]; 8/16 kHz | 28 / 14 |
Current resolution [Inc/A] | 289.6 |
24 V current consumption without holding brake [mA] | 530 |
Maximum current brake output [A] | 2 |
Basic power loss and power-dependent power loss | |
Basic power loss [W] | 12 |
Power-dependent power loss at | 2 |
Power-dependent power loss at | 3 |
Power-dependent power loss at | 3.5 |
Example for AX8128: With a rated output current of 20 A at 400 V, the total power dissipation is 12 W + (20 A x 3 W/A) = 72 W | |
DC link | |
Voltage range [V DC] | 0…848 |
Capacitance [µF] | 660 |
Output current at 400 V AC mains connection voltage | |
Rated output current [A]; 8/16 kHz | 28 / 14 |
Peak output current [A] Irms for maximum | 50 / 40 |
Output current at 480 V AC mains connection voltage | |
Rated output current [A]; 8/16 kHz | 28 / 14 |
Peak output current [A] Irms for maximum | 50 / 36 |
Output frequency | |
Output frequency of the limited standard version [Hz] | 0…599 |
Output frequency of the dual-use version [Hz] | 0…1600 |
Mechanical data | Single-axis module 28 A |
|---|---|
AX8128-0000 | |
Width [mm] | 90 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 2.5 |