AX8620 - single-phase connection
Electrical data | Single-phase |
|---|---|
AX8620-0000 | |
Mains supply | |
Rated input current [A AC] | 10 |
Maximum rated input current [A AC] | 20 |
Rated supply voltage [V AC] | 1 x 100 / 240 |
Mains filter | Integrated, category C3 |
SCCR value [kA] | 65 |
System and peripheral voltage supply | |
System voltage and peripheral voltage [V DC] | 24 +6/-10% |
Current consumption of the device [mA] | 120 |
permissible sum current of all connected | 20 |
Rated output power | |
240 V AC mains connection voltage [kW] | 2 |
Basic power loss and power-dependent power loss | |
Basic power loss [W] | 8 |
Power-dependent power loss [W/kW] | 6 |
Example: With a rated output power of 2 kW, the total power loss is | |
DC link | |
Maximum voltage [V DC] | 848 |
Capacitance [µF] | 405 |
Rated output current without mains choke [A DC] | 5 |
Rated output current with mains choke [A DC] | 7 |
Peak output current [A DC] for a maximum of 5 seconds. | 14 |
Internal braking resistor | |
Continuous braking power [W] | 75 |
Maximum braking power [kW] | 21.8 |
External braking resistor | |
Continuous braking power [kW] | 1.6 |
Maximum braking power [kW] | 21.8 |
Minimum braking resistor [Ω] | 33 |
Mechanical data | Single-phase |
|---|---|
AX8620 | |
Width [mm] | 60 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 2.5 |