Terminal strip
- X01 connection on AX8525 combined modules
Terminal point | Connection |
---|---|
DC+ | DC link + |
DC- | DC link - |
Wire cross-section Maximum 35 mm² | |
Mounting Screws with tightening torque <= 25 mm² = 2.5 Nm, 35 mm² = 4.5 Nm |
Terminal point | Connection |
---|---|
DC+ | DC link + |
DC- | DC link - |
Wire cross-section Maximum 35 mm² | |
Mounting Screws with tightening torque <= 25 mm² = 2.5 Nm, 35 mm² = 4.5 Nm |