Terminal strip on AX85xx
- X01 connection on AX8525 / AX8540 combined modules
Terminal point | Connection |
|---|---|
L1 | Phase L1 |
L2 | Phase L2 |
L3 | Phase L3 |
PE | Protective conductor |
Wire cross-section Maximum 35 mm² | |
Mounting Screws with tightening torque <= 25 mm² = 2.5 Nm, 35 mm² = 4.5 Nm | |