Combined power supply modules and axis modules AX8525, AX8540
Electrical data | Combined power supply modules and axis modules 25 A | Combined power supply modules and axis modules 40 A | ||
|---|---|---|---|---|
AX8525-0xx0 | AX8540-0xx0 | |||
Mains supply | ||||
Rated input current at 40°C [A AC] | 70 | |||
Maximum rated input current [A AC] | 140 | |||
Rated supply voltage [V AC] | 3 x 200 / 480 | |||
Mains filter | Integrated; category C3 | |||
SCCR value [kA] | 65 | |||
System and peripheral voltage supply | ||||
24 V system voltage and peripheral voltage [V DC] | 24 +6/-10% | |||
24 V current consumption without holding brake [mA] | 750 | |||
Maximum current brake output [mA] | 2000 | |||
permissible sum current of all connected | 20 | |||
Rated output power | ||||
At 400 V AC mains connection voltage [kW] | 42.8 | |||
Basic power loss and power-dependent power loss | ||||
Basic power loss [W] | 18 | |||
Power-dependent power loss at 230 V AC | 4 W/kW + 8 W/A | |||
Power-dependent power loss at 400 V AC | 4 W/kW + 10 W/A | |||
Power-dependent power loss at 480 V AC | 4 W/kW + 11 W/A | |||
Example: With a rated input power of 20 kW and a motor current of the directly connected motor of 8 A, the total power loss is | ||||
DC link | ||||
Maximum voltage [V DC] | 848 | |||
Capacitance [µF] | 1520 | |||
Rated output current [A DC] | 80; of which maximum 50 to the AX-Bridge | |||
Maximum rated output current [A DC] | 160; of which maximum 100 to the AX-Bridge | |||
Integrated axis module | ||||
Current resolution [Inc/A] | 144.8 | |||
Output current at 400 V AC mains connection voltage | ||||
Rated output current [A]; 8 /16 kHz | 25 / 14 | 40 / 23.5 | ||
Peak output current Irms [A] | 50 / 23 | 80 / 37.5 | ||
Output current at 480 V AC mains connection voltage | ||||
Rated output current [A]; 8 /16 kHz | 25 / 13 | 40 / 21 | ||
Peak output current Irms [A] | 50 / 19 | 80 / 30.5 | ||
Electrical data | Combined power supply modules and axis modules 25 A | Combined power supply modules and axis modules 40 A |
|---|---|---|
AX8525-0xx0 | AX8540-0xx0 | |
Output frequency | ||
Output frequency of the limited standard version [Hz] | 0…599 | |
Output frequency of the dual-use version [Hz] | 0…1600 | |
Internal braking resistor | ||
Continuous braking power [W] | 200 | |
Maximum braking power [kW] | 68 | |
External braking resistor | ||
Minimum resistance value [Ω] | 10 | |
Continuous braking power [kW] | 6 | |
Maximum braking power [kW] | 68 | |
Mechanical data | Combined power supply modules and axis modules 25 A | Combined power supply modules and axis modules 40 A |
|---|---|---|
AX8525-0xx0 | AX8540-0xx0 | |
Width [mm] | 360 | |
Height [mm] | 230 | |
Depth [mm] | 192 | |
Weight [kg] | 15 | |