USA and Canada
![]() | The English translation is binding Note that all statements made in this chapter on UL certification are binding only in the English version. The German version of this chapter is purely informative. |
A UL certificate is necessary for the operation of the AX8000 multi-axis servo system in the economic area of the USA or Canada. The devices have been certified according to the standards of the UL test laboratory and are permitted to bear the cULus logo on the name plate. The test number is: E195162.
The following specifications apply for UL-certified use:
- Components from the AX8000 multi-axis servo system may be used in an environment with non-conductive soiling. This corresponds to a pollution degree of 2. Note that occasionally, depending on the environmental conditions, temporary conductivity can be expected due to condensation.
- The wiring must use copper conductors with a thermal conductivity of at least 60 to 75 °C.
- The AX8000 multi-axis servo system does not offer an overheating sensor for the connected motor.
- You can operate motors of various sizes. You can adjust the level of the internal overload protection of the motor.
Further Information
