AX8620 Power supply module 20 A

AX8620 Power supply module 20 A 1:

Item number

Explanation

1

Connection socket for incoming EtherCAT cable

2

Connection socket for outgoing EtherCAT cable

3

Measuring and test contacts on the devices

4

Quick coupling of the AX8000 multi-axis servo system; AX bridge

5

Optional braking resistor
When using an optional braking resistor on the AX8000 multi-axis servo system, the bridge of the 10-pin supply plug X01 between RB- and RBint must be removed

6

Schematic contacts on the 10-pin supply plug X01

7

Power supply unit with 24 V DC supply voltage

8

Optional mains choke

9

Optional mains filter