ZS4800-2001 | Connector power supply module AX8620
- X01 slot on AX8620 power supply modules
Terminal point | Connection |
|---|---|
PE | Protective conductor |
L3 / N | Phase L3 / N |
L2 | Phase L2 |
L1 | Phase L1 |
Wire cross-section Maximum 6 mm² | |
Mounting Screws with tightening torque | |