ZS4800-2041 | Connector power supply module AX8640
- X01 slot on AX8640 power supply modules
Terminal point | Connection |
|---|---|
L3 / N | Phase L3 |
L2 | Phase L2 |
L1 | Phase L1 |
PE | Protective conductor |
Wire cross-section Maximum 16 mm² | |
Mounting Screws with tightening torque | |