ZS4800-2013 / Connector plug for AX8108 / AX8118 / AX8206 axis modules
![]() | Maximum output current for the motor brake B- and B+ AX8108 and AX8206 = 1 A AX8118 = 2 A |
- X13 connection and X23 connection on AX81xx and AX8206 axis modules
Terminal point | Connection |
|---|---|
PE | Protective conductor |
U | Motor connection U |
V | Motor connection V |
W | Motor connection W |
T- | OCT- or Temperature - Possible temperature sensors: |
T+ | OCT+ or Temperature + Possible temperature sensors: |
B- | Motor brake GND |
B+ | Motor brake + |
Wire cross-section Maximum 6 mm² | |
Mounting Push in | |
Notice | |
Connection of third-party motors A temperature sensor with double isolation or reinforced isolation is required for the operation of a third-party motor with a temperature sensor on the AX8000. The AX8000 multi-axis servo system and further components can be damaged if this is ignored. |
