Electrical installation
| |
Avoid contact with DC link DC+ and DC- Measure the voltage on the DC link test contacts DC+ und DC-. Wait 30 minutes after disconnecting from the mains supply. There is still a life-threatening voltage of > 848 VDC on the capacitors after disconnection from the supply network. Serious or even fatal injuries may result if this is ignored. |
Notice | |
Electromagnetic compatibility Connect all components and use only shielded cables. Ground the shields of the assembled cables via the mounting plate and place the star point centrally on the unpainted mounting plate. For larger applications, implement the potential equalization via PE rails. Improper grounding or faulty contacting can lead to damage to the multi-axis servo system or to EMC interference emissions. The minimum cross-sections of separate protective conductors can be found in EN 61439-1. |
- Project planning
- Block diagrams
- Grounding
- Connector power supply 24 V
- Connector voltage input
- Connector external brake resistor
- DC link
- Fieldbus system
- Multi-feedback interface
- Motor feedback OCT
- AX8128, AX8525, and AX8540 motor connector
- Holding brake / OCT / temperature sensor
- Digital inputs
- Leakage currents
- Supply networks
- Fuse protection