DC link capacitance
![]() | Observe the maximum chargeable DC link capacitance The maximum chargeable DC link capacitance must be considered when designing the machine or plant:
|
Maximum chargeable DC link capacitance
- All data in µF
Module | 230 VAC | 400 VAC | 480 VAC |
---|---|---|---|
AX8600-0000 | 25000 | 8500 | 6000 |
AX8620-0000 | 25000 | 8500 | 6000 |
AX8640-0000 | 40000 | 13500 | 9500 |
AX8525-0000 | 70000 | 23000 | 13000 |
AX8540-0000 | 70000 | 23000 | 13000 |
Special cases
AX8600 DC power supply module
If further axis and option modules are connected to an AX8600 DC power supply module that is coupled to the previous group in the DC link, the DC link capacitance of this new group does not have to be taken into account. The AX8600 module has its own charging circuit.
AX8831/AX8832 coupling module for AMP8000
AMP8805 distribution modules that are connected to an AX883x coupling module do not have to be taken into account in the chargeable DC link capacitance calculation, as the coupling modules have their own charging circuit.
![]() | Maximum chargeable DC link capacitance at 400 VAC The system includes:
|
![]() | Charging time DC link capacitance Charging time of the DC link when switched on the first time: The charging time is calculated as follows:
|
Examples
AX8620 at 400 VAC with maximum number of axis modules:
- Tau = 33 ohm x 8500 µF = 280 ms
Charging time = 5 x 280 ms = 1.4 s
AX8540 at 400 VAC with maximum number of axis modules:
- Tau = 10 ohm x 23000 µF = 230 ms
Charging time = 5 x 230 ms = 1.15 s