Total motor cable length
For the AX8000 multi-axis servo system in industrial areas, various total motor cable lengths apply when EMC category C3 is observed.
Without mains choke
Motor cable length | Total motor cable length | Number of axes per drive system |
|---|---|---|
Maximum 25 m* per motor | Maximum 300 m per drive system | Limited by the maximum chargeable DC link capacitance and the 24 V DC supply with a maximum of 20 A DC The requirement is determined via the module current and motor braking current. |
With mains choke
- Mains choke to be used: AX2090-ND80-xxxx
Motor cable length | Total motor cable length | Number of axes per drive system |
|---|---|---|
Maximum 100 m* per motor | Maximum 500 m per drive system | Limited by the maximum chargeable DC link capacitance and the 24 V DC supply with a maximum of 20 A DC The requirement is determined via the module current and motor braking current. |
*) Applies only to Beckhoff motors
When using cable lengths of individual axes greater than 15 m and a supply voltage greater than 400 V AC, the motor cable length actually used (here 22 m) must be entered in TwinCAT 3 Drive Manager 2:
Compliance with EMC category C2
The following requirements apply for compliance with EMC category C2:
Power supply module | Category C2 | Max. total motor cable length |
|---|---|---|
AX8620 1-phase | with mains filter | up to 300 m |
AX8620 3-phase | with mains filter | up to 500 m |
AX8640 | with mains filter | |
AX8525 and AX8540 | with mains filter |
Further information on mains filters can be found in the chapter Accessories under Mains filters.