AX8810 capacitor module
Electrical data | AX8810-0000 |
|---|---|
DC link | |
Maximum voltage [V DC] | 848 |
Capacitance [µF] | 1755 |
Mechanical data | AX8810-0000 |
|---|---|
Width [mm] | 60 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 1.9 |
Electrical data | AX8810-0000 |
|---|---|
DC link | |
Maximum voltage [V DC] | 848 |
Capacitance [µF] | 1755 |
Mechanical data | AX8810-0000 |
|---|---|
Width [mm] | 60 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 1.9 |