During operation

Observe the discharge times of the capacitors

Observe the following delay times after disconnecting from the mains supply:

  • AX8600, AX8620, and AX8640

30 minutes

  • AX8108, AX8118, AX8128, and AX8206

30 minutes

  • AX8525 and AX8540

30 minutes

Note: In the power supply module the control word can be set to “Fast discharge DC link” in object 0x8000:11. This can trigger a rapid discharge of the DC link when the mains voltage is switched off. This allows the waiting time to be bypassed. Please note the general conditions of the object.

 

Do not work on live electrical parts

Do not open the multi-axis servo system while it is live. Measure the voltage on the DC link test contacts DC+ und DC-. Only work on the multi-axis servo system when the voltage has dropped to < 50 V. Ensure that the protective conductor is connected properly. Never loosen electrical connections when live. Disconnect all components from the mains and secure them against being switched on again.

Do not touch hot surfaces

Check the temperature of the surfaces with a thermometer. Do not touch the components during and immediately after operation. Allow the components to cool sufficiently after switching off.

Avoid overheating

Operate the components according to the technical specifications. Refer here to the chapter Technical data. Provide for sufficient cooling. Switch the components off immediately if the temperature is too high.