External protection | Fuse type class J
For alternatives to the UL fuses of the class “J”, be sure to refer to the UL standard “UL 508A, chapter SB4.2.3, Exception No. 1”.
Device | Max. fuse protection | Max. SCCR |
---|---|---|
AX8620 | 25 A | 5 kA |
AX8640 | 50 A | 5 kA |
AX8525 | 100 A | 10 kA |
AX8540 | 100 A | 10 kA |