External protection | Fuse type circuit breaker
The acceptance test was carried out with Siemens type 3VA5112-6ED31-0AA0. Alternatives to the above types may also be used.
Device | Max. fuse protection | Max. SCCR |
---|---|---|
AX8525 | 100 A | 65 kA |
AX8540 | 100 A | 65 kA |
The acceptance test was carried out with Siemens type 3VA5112-6ED31-0AA0. Alternatives to the above types may also be used.
Device | Max. fuse protection | Max. SCCR |
---|---|---|
AX8525 | 100 A | 65 kA |
AX8540 | 100 A | 65 kA |