External protection | Fuse type gG(A)
Use mains fuses of the operating class “gG(A)” according to IEC 60269 or automatic circuit-breakers with the characteristic “C”.
Device | Max. fuse protection | Max. SCCR |
---|---|---|
AX8620 | 25 A | 5 kA |
AX8640 | 50 A | 5 kA |
AX8525 | 100 A | 10 kA |
AX8540 | 100 A | 10 kA |