AX85xx-0x20 with 1 x D-sub

AX85xx-0x20 with 1 x D-sub 1:Fig.4:

A D-sub connector (X11) is available for the combined AX85xx-0x20 modules:

Typical applications

Supported digital and analog feedback protocols:

Pin assignment X11

Pin

EnDat® 2.2/22

BiSS® C

TTL
(DIFF RS422)

SinCos
1 Vpp

1

n.c.

n.c.

n.c.

SIN

2

GND

GND

GND_5 V

GND_5 V

3

n.c.

n.c.

n.c.

COS

4

5 VDC ±10%

5 VDC ±10%

5 VDC ±10 %

5 VDC ±10 %

5

Data; DX+

Data+ / SLO+

B+

n.c.

6

Us 11 VDC 1)

Us 11 VDC 1)

n.c.

n.c.

7

n.c.

n.c.

REF Z

REF Z

8

Clock; CLK+

CLK+ / MA+

A+

n.c.

9

n.c.

n.c.

n.c.

REFSIN

10

GND sense

GND sense

GND sense

GND sense

11

n.c.

n.c.

n.c.

REFCOS

12

5 V sense

5 V sense

5 V sense

5 V sense

13

Data; DX-

Data- / SLO-

B-

n.c.

14

n.c.

n.c.

Z

Z

15

Clock; CLK-

CLK- / MA-

A-

n.c.

1) When using encoders with 11 VDC supply voltage (pin 6), the sense pins (10 and 12) must not be assigned.

Only one protocol can be set per module.

Maximum output current per D-sub connector: 250 mA

Cut-off frequency SinCos 1 Vpp: 270 kHz

Cut-off frequency TTL (DIFF RS422): 10 MHz