AX82xx-0x10 with 2 x D-sub

AX82xx-0x10 with 2 x D-sub 1:

Two D-sub connectors (X11/X21) are available for the AX82xx-0x10 dual-axis module. Each D-sub connector is assigned to one channel.

Typical applications

Supported digital and analog feedback protocols:

Pin assignment X11/X12

Pin

EnDat® 2.2/22

BiSS® C

1

n.c.

n.c.

2

GND

GND

3

n.c.

n.c.

4

5 VDC ±10%

5 VDC ±10%

5

Data; DX+

Data+ / SLO+

6

Us 11 VDC 1)

Us 11 VDC 1)

7

n.c.

n.c.

8

Clock; CLK+

CLK+ / MA+

9

n.c.

n.c.

10

GND sense

GND sense

11

n.c.

n.c.

12

5 V sense

5 V sense

13

Data; DX-

Data- / SLO-

14

n.c.

n.c.

15

Clock; CLK-

CLK- / MA-

1) When using encoders with 11 VDC supply voltage (pin 6), the sense pins (10 and 12) must not be assigned.

Only one protocol can be set per module.

Maximum output current per D-sub connector: 250 mA