Modules with TwinSAFE
Axis modules
AX8108-x1xx, -x2xx
AX8118-x1xx, -x2xx
AX8128-x1xx, -x2xx
AX8206-x1xx, -x2xx
Terminal point | Connection | Reaction time/ |
---|---|---|
1 | TwinSAFE input | 4 ms typ. (read input, write to E-bus) |
2 | TwinSAFE input | 4 ms typ. (read input, write to E-bus) |
3 | digital input | 15 µs typ |
4 | digital input | 15 µs typ |
Cable | |
---|---|
Configuration | Ferrule with collar according to DIN 46 228/4 |
Wire cross-section | 1 mm² max., AWG 17 |
Mounting | Push in |
Combined modules
AX8525-x1xx, -x2xx
AX8540-x1xx, -x2xx
Terminal point | Connection | Reaction time/ |
---|---|---|
1 | TwinSAFE input | 4 ms typ. (read input, write to E-bus) |
2 | TwinSAFE input | 4 ms typ. (read input, write to E-bus) |
3 | digital input | 15 µs typ. |
digital output | TON: 60 µs typ. | |
4 | digital input | 15 µs typ. |
digital output | TON: 60 µs typ. |
Cable | |
---|---|
Configuration | Ferrule with collar according to DIN 46 228/4 |
Wire cross-section | 1 mm² max., AWG 17 |
Mounting | Push in |
![]() | Support for safety functions Before installing the axis modules with TwinSAFE, read the documentation for the AX8911 for AX8xxx-x1xx or AX8911 for AX8xxx-x2xx TwinSAFE drive option cards. |