Modules without TwinSAFE
Axis modules
AX8108-x0xx
AX8118-x0xx
AX8206-x0xx
Terminal point | Signal type | Input filter |
---|---|---|
1 | digital input | 30 µs typ. |
2 | digital input | 30 µs typ. |
3 | digital input | 15 µs typ. |
4 | digital input | 15 µs typ. |
Cable | |
---|---|
Configuration | Ferrule with collar according to DIN 46 228/4 |
Wire cross-section | 1 mm² max., AWG 17 |
Mounting | Push in |