AX8640 - three-phase connection
Electrical data | Three-phase |
|---|---|
AX8640-0000 | |
Mains supply | |
Rated input current [A AC] | 35 |
Maximum rated input current [A AC] | 70 |
Rated supply voltage [V AC] | 3 x 200 / 480 |
Mains filter | Integrated, category C3 |
SCCR value [kA] | 65 |
System and peripheral voltage supply | |
24 V system voltage and peripheral voltage [V DC] | 24 +6/-10% |
24 V current consumption [mA] | 120 |
permissible sum current of all connected | 20 |
Rated output power | |
400 V AC mains connection voltage [kW] | 21.4 |
Basic power loss and power-dependent power loss | |
Basic power loss [W] | 8 |
Power-dependent power loss [W/kW] | 6 |
Example: With a rated output power of 5 kW, the total power loss is | |
DC link | |
Maximum voltage [V DC] | 848 |
Capacitance [µF] | 625 |
Rated output current without mains choke [A DC] | 40 |
Rated output current with mains choke [A DC] | 40 |
Peak output current [A DC] for a maximum of 5 seconds. | 80 |
Internal braking resistor | |
Continuous braking power [W] | 125 |
Maximum braking power [kW] | 43.6 |
External braking resistor | |
Continuous braking power [kW] | 3.2 |
Maximum braking power [kW] | 40.1 |
Minimum braking resistor [Ω] | 18 |
Mechanical data | Three-phase |
|---|---|
AX8640-0000 | |
Width [mm] | 90 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 3.5 |