AX8600 Power supply module DC

DANGER

Warning of high voltage!

Even after shutdown of the mains voltage, a life-threatening DC link voltage can be present at the contacts of the AX8000 system for up to 30 minutes. Before removing the connector [1] of the ZK4875-900x DC link connection cable, the following action steps must be observed:

  • Check the DC voltage
  • First release the opposite side of the DC connection cable on the AX8600 DC power supply module

Notice

Possible loss of IEC and UL approval

The AX8600 DC power supply module and the DC link connection cable may only be used within the AX8000 system. Connecting third-party equipment to the cable or feeding DC voltage from an external source is not covered by the IEC and UL approval of the components.

AX8600 Power supply module DC 1:

If, for example, an AX8000 multi-axis servo system is to be coupled with another system in the DC link in a multi-row set-up, you can implement this case using a ZK4875-900x-zzzz DC link connection cable and an AX8600 DC power supply module. The plug of the DC link connection cable [1] is connected to the AX-Bridge of the last AX8000 axis module [2] and the plug [3] in the next row is connected to the AX8600 [4].