DC power supply module AX8600
Electrical data | DC |
|---|---|
AX8600-0000 | |
Mains supply | |
Rated input current [A DC] | 50 |
Rated supply voltage [V DC] | 560 / 640 |
SCCR value [kA] | 65 |
System and peripheral voltage supply | |
System voltage and peripheral voltage [V DC] | 24 +6/-10% |
Current consumption of the device [mA] | 120 |
permissible sum current of all connected | 20 |
Rated output power | |
At 600 V DC supply voltage [kW] | 30 |
Basic power loss and power-dependent power loss | |
Basic power loss [W] | 8 |
Power-dependent power loss [W/kW] | 6 |
Example: With a rated output power of 5 kW, the total power loss is | |
DC link | |
Maximum voltage [V DC] | 848 |
Capacitance [µF] | 405 |
Maximum peak output current [A DC] for maximum 5 seconds | 100 |
External braking resistor | |
Continuous braking power [kW] | 1.6 |
Maximum braking power [kW] | 21.8 |
Minimum braking resistor [Ω] | 33 |
Mechanical data | DC |
|---|---|
AX8600-0000 | |
Width [mm] | 60 |
Height without connectors [mm] | 230 |
Depth without connectors / accessories [mm] | 192 |
Weight [kg] | 2.5 |