Name plate AX85xx

Name plate AX85xx 1:

Item number

Explanation

1

Order number

2

Data for power supply module and axis module

3

Nominal input voltage

4

Nominal input current

5

Input frequency

6

Maximum ambient temperature

7

Nominal output voltage

8

Nominal output current

9

Output frequency range

10

Beckhoff traceability number

11

Order number

12

Date of manufacture

13

EtherCAT conformity
Safety over EtherCAT conformity

14

Disposal according to WEEE directive

15

cULus approval

16

UKCA conformity

17

CE approval

18

TÜV certification

19

Data-Matrix Code

20

Serial number