AX883x coupling modules
Performance data | AX8831-0000-0000 | AX8832-0000-0000 |
|---|---|---|
Function | Coupling module | |
Number of channels | 1 | 2 |
Rated output current DC link [A DC] | 20 | 2 x 20 |
Rated output current 24 V DC [A DC] | 12 | 2 x 12 |
DC link voltage [V DC] | max. 848 | |
Basic power loss and power-dependent power loss | ||
Basic power loss [W] | 3 | 6 |
Power-dependent power loss | 1.6 | |
Example for the AX8832: With a rated output current of 10 A on one outlet and 5 A on the other | ||
Mechanical data | AX8831 | AX8832 |
|---|---|---|
Weight [kg] | 1.80 | 1.90 |
Protection rating | IP20 | IP20 |