Electrical data
Electrcal data | AX5021 |
---|---|
int. Resistance1) [W] | 150 |
int. Resistance2) [W] | 14.000 |
ext. Resistance min. [Ω] | 22 |
ext. Resistance3) [W] | 6.000 |
ext. Resistance4) [W] | max. 32.000 |
Power loss P [W] | max. 250 |
Charging rate 24 VDC [A] | 0.3 – 0.4 |
DC link capacity [µF] | 705 |
1) Durability break power Prms
2) Peak break power Ppeak
3) Durability brake power Prms
4) Peak brake power Ppeak