Mechanical data
The external dimensions of the brake module are identical to the dimensions of the servo drives from the AX5000 series up to 12 A.
Mechanical data | AX5021 |
---|---|
Weight | ca. 4 kg |
Width | 92 mm |
Height without connector | 274 mm |
Depth without connector / accessories | 232 mm |