Pin strip assignment of X51 and X52
|
No. |
Name |
|
|---|---|---|
|
1 |
T- = input of the temperature measurement sensor of the external brake resistor |
|
|
2 |
T+ = input of the temperature measurement sensor of the external brake resistor | |
|
3 |
PE = protective conductor | |
|
4 |
F- = output to the fan controller | |
|
5 |
F+ = output to the fan controller | |
|
6 |
PE = protective conductor | |
|
7 |
B- = output to the controller of | |
|
8 |
B+ = output to the controller of |
Please refer to the servo drive ‘Startup’ manual for the pin assignments of the remaining inputs and outputs.
![]() | Temperature rise in the external brake resistor The temperature rise of the external brake resistor should be monitored continuously via temperature contacts (1) and (2). |

