EtherCAT Wiring

The cable length between two EtherCAT devices must not exceed 100 m.

Cables and connectors

For connecting EtherCAT devices only Ethernet cables that meet at least the requirements of category 5 (CAT5) according to EN 50173 or ISO/IEC 11801 should be used. EtherCAT uses 4 wires for signal transfer.

EtherCAT uses RJ45 connectors. The pin assignment is compatible with the Ethernet standard (ISO/IEC 8802-3).

Pin

Core coloring

Signal

Description

1

yellow

TD +

Transmission Data +

2

orange

TD -

Transmission Data -

3

white

RD +

Receiver Data +

6

blue

RD -

Receiver Data -

Due to automatic cable detection (auto-crossing) symmetric (1:1) or cross-over cables can be used between EtherCAT devices from Beckhoff.

The following Beckhoff cables are suitable for cabling of EtherCAT systems:

E-Bus supply

Notice

Malfunction possible!

The same ground potential must be used for the E-Bus supply of all EtherCAT terminals in a terminal block!