Extension for feedback cables for Beckhoff motors

Extension cables enable a fixed connection to be used between the control cabinet and the drag chain and the highly dynamic version for the drag chain. The drag chain is regarded as a wear part, which means the drag chain can be replaced with worn cables as required.
Encoder cable extension for AL2000 / AM2000 / AM3000
Article number | Number of conductors and wire cross-section | Installation |
---|---|---|
ZK4511-0000-xxxx | 7x(2x0.14) + 2x0.5 mm² | fixed installation |
ZK4511-0020-xxxx | 7x(2x0.14) + 2x0.5 mm² | highly dynamic |
Plug connector | Contact | Function | Core identification | Contact | Plug connector |
---|---|---|---|---|---|
View X | 1 | 1 : 1 connection as in extended cable | 1 |
View Y | |
2 | 2 | ||||
3 | 3 | ||||
4 | 4 | ||||
5 | 5 | ||||
6 | 6 | ||||
7 | 7 | ||||
8 | 8 | ||||
9 | 9 | ||||
10 | 10 | ||||
11 | 11 | ||||
12 | 12 | ||||
13 | 13 | ||||
14 | 14 | ||||
15 | 15 | ||||
16 | 16 | ||||
17 | n.c. | 17 |
Extension for resolver and Hall cables for AL2000 / AM2000 / AM3000
Article number | Number of conductors and wire cross-section | Installation |
---|---|---|
ZK4531-0000-xxxx |
| fixed installation |
ZK4531-0020-xxxx |
| highly dynamic |
Connector | Contact | Function | Core identification | Contact | Connector |
---|---|---|---|---|---|
View X | 1 | 1 : 1 connection as in extended cable | 1 |
View Y | |
2 | 2 | ||||
3 | 3 | ||||
4 | 4 | ||||
5 | 5 | ||||
6 | 6 | ||||
7 | 7 | ||||
8 | 8 | ||||
9 | 9 | ||||
10 | 10 | ||||
11 | 11 | ||||
12 | 12 |