Feedback cables for Beckhoff motors
Notice | |
EMC-Safety! At all cables, do not connect the wires marked with "n.c.". |

Encoder cable for AL2000 / AM3000 / AM3500 with EnDat-, BiSS or Hiperface interface and sine / cosine without zero pulse
Article number | Number of conductors and wire cross-section | Installation |
---|---|---|
ZK4510-0000-xxxx | 7x(2x0.14) + 2x0.5 mm² | fixed installation |
ZK4510-0020-xxxx | 7x(2x0.14) + 2x0.5 mm² | highly dynamic |
Circular plug 17-pole | Contact | Function | Core identification | Contact | D-sub 15-pole | |
---|---|---|---|---|---|---|
| Rev. 02 | |||||
View X | 1 | REFSIN | white | red / blue | 9 | View Y |
2 | GND_5 V / 9 V | red/blue | white 0,5 mm2 | 2 | ||
3 | REFCOS | green | green | 11 | ||
4 | Us_5 V | grey / pink | brown 0,5 mm2 | 4 | ||
5 | DX+ Data | grey | grey | 5 | ||
6 | Us_9 V | brown / green | brown / green | 6 | ||
7 | n.c. |
|
| n.c. | ||
8 | CLK+ Clock | blue | blue | 8 | ||
9 | SIN | brown | grey / pink | 1 | ||
10 | GND_Sense | violet | violet | 10 | ||
11 | COS | yellow | yellow | 3 | ||
12 | Us_5 V_Sense | black | black | 12 | ||
13 | DX- Data | pink | pink | 13 | ||
14 | n.c. |
|
| n.c. | ||
15 | CLK- Clock | red | red | 15 | ||
16 | n.c. |
|
| n.c. | ||
17 | n.c. |
|
| n.c. |
Encoder cable for AL2000 with sine / cosine encoder with zero pulse
Article number | Number of conductors and wire cross-section | Installation |
---|---|---|
ZK4520-0020-xxxx | 7x(2x0.14) + 2x0.5 mm² | highly dynamic |
|
| Function |
|
|
| |
---|---|---|---|---|---|---|
Circular plug 17-pole | Contact | SIN / COS | TTL | Core identification | Contact | D-sub 15-pole |
View X | 1 | REFSIN | --- | red / blue | 9 | View Y |
2 | GND_5 V / 9 V | GND_5 V / 9 V | white 0,5 mm2 | 2 | ||
3 | REFCOS | --- | green | 11 | ||
4 | Us_5 V | Us_5 V | brown 0,5 mm2 | 4 | ||
5 | --- | B + | grey | 5 | ||
6 | Us_9 V | Us_9 V | brown / green | 6 | ||
7 | REF Z | REF Z | white / yellow | 7 | ||
8 | --- | A + | blue | 8 | ||
9 | SIN + | --- | grey / pink | 1 | ||
10 | GND_Sense | GND_Sense | violet | 10 | ||
11 | COS + | --- | yellow | 3 | ||
12 | Us_5 V_Sense | Us_5 V_Sense | black | 12 | ||
13 | --- | B - | pink | 13 | ||
14 | Z + | Z + | brown / yellow | 14 | ||
15 | --- | A - | red | 15 | ||
16 | n.c. | n.c. |
| --- | ||
17 | n.c. | n.c. |
| --- |
Resolver cable for AM2000 / AM3000 / AM3500
Article number | Number of conductors and wire cross-section | Installation |
---|---|---|
ZK4530-0010-xxxx | 4x2x0,25 mm² | dynamic |
Circular plug 12-pole | Contact | Function | Core identification | Contact | D-sub 15-pole |
---|---|---|---|---|---|
View X | 1 | n.c. |
| n.c. |
View Y |
2 | Temerature (only PTC, Klixon or Bimetal!) | blue | 1 | ||
3 | COS - (S3) | yellow | 3 | ||
4 | SIN - (S4) | brown | 4 | ||
5 | REF - (R2) | pink | 5 | ||
6 | GND_Temp. | red | 9 | ||
7 | COS + (S1) | green | 10 | ||
8 | SIN + (S2) | white | 11 | ||
9 | REF + (R1) | grey | 12 | ||
10 | n.c. |
| n.c. | ||
11 | n.c. |
| n.c. | ||
12 | n.c. |
| n.c. |