Extension for motor cables

Extension cables enable a fixed connection to be used between the control cabinet and the drag chain and the highly dynamic version for the drag chain. The drag chain is regarded as a wear part, which means the drag chain can be replaced with worn cables as required.
Extension for motor cables AL2000 / AM2000 / AM3000 / AM3500
Article number | Number of conductors and wire cross-section | Installation |
---|---|---|
ZK4501-0003-xxxx | 4x1.5 + 2x(2x0.75) mm² | fixed installation |
ZK4501-0004-xxxx | 4x2.5 + 2x(2x0.75) mm² | fixed installation |
ZK4501-0023-xxxx | 4x1.5 + 2x(2x0.75) mm² | highly dynamic |
ZK4501-0024-xxxx | 4x2.5 + 2x(2x0.75) mm² | highly dynamic |
Plug connector | Contact | Function | Core identification | Contact | Plug connector |
---|---|---|---|---|---|
View X | 1 | U | black with white labelling | 1 |
View Y |
2 / PE | PE | green/yellow | 2 / PE | ||
3 | W | black with white labelling | 3 | ||
4 | V | black with white labelling | 4 | ||
A | Brake + |
| A | ||
B | Brake - |
| B | ||
| Screen | Screen |
| ||
C | Temp. + |
| C | ||
D | Temp. - |
| D |