Motor cables
Motor cable for AL2000 / AM2000 / AM3000 / AM3500

1.5 mm² and 2,5 mm²
Article number | Number of conductors and wire cross-section | Installation |
---|---|---|
ZK4500-0003-xxxx | 4x1.5 + 2x(2x0.75) mm² | fixed installation |
ZK4500-0004-xxxx | 4x2.5 + 2x(2x0.75) mm² | fixed installation |
ZK4500-0023-xxxx | 4x1.5 + 2x(2x0.75) mm² | highly dynamic |
ZK4500-0024-xxxx | 4x2.5 + 2x(2x0.75) mm² | highly dynamic |
Plug connector | Contact | Function | Core identification | Contact | Plug connector |
---|---|---|---|---|---|
View X | 1 | U | black with white labelling "1" | U | see "Y" |
2 / PE | PE | green/yellow | PE | ||
3 | W | black with white labelling "3" | W | ||
4 | V | black with white labelling "2" | V | ||
A | Brake + | 5 | 1 | ||
B | Brake - | 6 | 2 | ||
| Screen | Screen | 3 | ||
C | Temp. + | 7 | 4 | ||
D | Temp. - | 8 | 5 |
4 mm²
Article number | Number of conductors and wire cross-section | Installation |
---|---|---|
ZK4500-0015-xxxx | 4x2 + 2x1 +2x1,5 mm² | highly dynamic |
ZK4502-0015-xxxx | 4x2 + 2x1 +2x1,5 mm² | highly dynamic |
Plug connector | Contact | Function | Core identification | Contact | Plug connector |
---|---|---|---|---|---|
View X | U | U | black with white labelling "1" | U | see "Y" |
PE | PE | green/yellow | PE | ||
W | W | black with white labelling "3" | W | ||
V | V | black with white labelling "2" | V | ||
+ | Brake + | 5 | 1 | ||
- | Brake - | 6 | 2 | ||
| Screen | Screen | 3 | ||
1 | Temp. + | 7 | 4 | ||
2 | Temp. - | 8 | 5 |